PVG5H201C03R00

    1. Resistors 〉Trimmer Potentiometers
  • Discontinued Date : 1/31/2017

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Power Rating0.25W
ShapeSMD
Maximum Working Voltage300Vdc
Adjustment DirectionSide
Size5mm
Auto AdjustmentNo
Number of Turns (Effective Rotation Angle)11
Mechanical Rotation Angle-
Total Resistance Value200Ω
Total Resistance Value Tolerance±10%
Temperature Coefficient of Resistance±150ppm/℃
Resistance TaperB (Linear)
Contact Resistance VariationLess than 3% of total resistance value or 3ohm, whichever is greater
Residual ResistanceLess than 1% of total resistance value or 2ohm, whichever is greater
Soldering MethodReflow
Soldering Iron
Torque17.6mN・m max.
Measure Condition of RatedPower70℃
Operating Temperature Range-55℃ to 125℃
Mass0.18g

Murata Icon X Features

1. Sealed construction protects the interior from dust
    and liquid, which achieves stable performance.
2. Available with reflow soldering method
3. Available for ultrasonic cleaning after soldering
4. Clutch mechanism prevents excessive wiper rotation.
5. Both Top and side adjustment directions
6. Ultra smaller volume (1/5-1/2) than leaded
   multi-turn potentiometer.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R00

180mm Embossed Tape

500

Murata Icon X Product Data