PVM4A205C01B00

    1. Resistors 〉Trimmer Potentiometers
  • Discontinued Date : 1/31/2017

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Power Rating0.1W
ShapeSMD
Maximum Working Voltage50Vdc
Adjustment DirectionTop
Size4mm
Auto AdjustmentYes
Number of Turns (Effective Rotation Angle)1(240°±10°)
Mechanical Rotation AngleEndless
Total Resistance Value2MΩ
Total Resistance Value Tolerance±25%
Temperature Coefficient of Resistance±250ppm/℃
Resistance TaperB (Linear)
Contact Resistance Variation3% max. of nominal total resistance value
Residual Resistance2% max. of nominal total resistance value
Soldering MethodReflow
Soldering Iron
Torque2.0 to 24.5mN・m
Measure Condition of RatedPower70℃
Operating Temperature Range-55℃ to 125℃
Mass0.08g

Murata Icon X Features

1. Sealed construction protects the interior from
   dust and liquid, which achieves stable performance.
2. Available for flow and reflow soldering methods
    while maintaining unique sealed construction.
3. Simple construction of 3-piece parts achieves
   high reliability.
4. Large diameter slot of rotor improves driver insertion.
5. Available for cleaning after soldering.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B00

Bulk(Bag)

500

Murata Icon X Product Data