PVZ2A473C04B00

    1. Resistors 〉Trimmer Potentiometers
  • Discontinued Date : 1/31/2017

Murata Icon X Appearance & Shape

Appearance | PVZ2A473C04B00
Dimensions | PVZ2A473C04B00

Murata Icon X Specifications

Power Rating0.05W
ShapeSMD
Maximum Working Voltage50Vdc
Adjustment DirectionTop
Size2mm
Auto AdjustmentYes
Number of Turns (Effective Rotation Angle)1(240°±10°)
Mechanical Rotation AngleEndless
Total Resistance Value47kΩ
Total Resistance Value Tolerance±30%
Temperature Coefficient of Resistance±500ppm/℃
Resistance TaperB (Linear)
Contact Resistance Variation5% max. of nominal total resistance value
Residual Resistance2% max. of nominal total resistance value
Soldering MethodReflow
Soldering Iron
Torque1.0 to 9.8mN・m
Measure Condition of RatedPower50℃
Operating Temperature Range-25℃ to 85℃
Mass0.01g

Murata Icon X Features

1. Ultra-small and thin external dimensions of
    2.1(W)x2.7(L)x0.85 max. (T)mm.
    (Top adjustment type: PVZ2A_C04 Series)
2. Au plated termination achieves a high-density
    PCB mounting.
3. Cross-shaped driver slot allows for in-process
    automatic adjustment and it provides superior
    adjustability.
4. Two-piece parts construction achieves low cost and
    excellent quality.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B00

Bulk(Bag)

1000

Murata Icon X Product Data