PVZ3A471C01R00

    1. Resistors 〉Trimmer Potentiometers
  • Discontinued Date : 1/31/2017

Murata Icon X Appearance & Shape

Appearance | PVZ3A471C01R00
Dimensions | PVZ3A471C01R00

Murata Icon X Specifications

Power Rating0.1W
ShapeSMD
Maximum Working Voltage50Vdc
Adjustment DirectionTop
Size3mm
Auto AdjustmentYes
Number of Turns (Effective Rotation Angle)1(230°±10°)
Mechanical Rotation AngleEndless
Total Resistance Value470Ω
Total Resistance Value Tolerance±30%
Temperature Coefficient of Resistance±500ppm/℃
Resistance TaperB (Linear)
Contact Resistance Variation5% max. of nominal total resistance value
Residual Resistance10ohm max.
Soldering MethodReflow
Soldering Iron
Torque2.0 to 19.6mN・m
Measure Condition of RatedPower50℃
Operating Temperature Range-25℃ to 85℃
Mass0.04g

Murata Icon X Features

1. Excellent solderability characteristics are
    achieved via special plating techniques on each
    termination.
2. Specially designed substrate prevents wicking of
    flux onto the top of the part body.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R00

180mm Embossed Tape

2000

Murata Icon X Product Data