PVZ3K222E01B00

    1. Resistors 〉Trimmer Potentiometers
  • Discontinued Date : 1/31/2017

Murata Icon X Appearance & Shape

Appearance | PVZ3K222E01B00
Dimensions | PVZ3K222E01B00

Murata Icon X Specifications

Power Rating0.1W
ShapeSMD
Maximum Working Voltage50Vdc
Adjustment DirectionRear
Size3mm
Auto AdjustmentYes
Number of Turns (Effective Rotation Angle)1(230°±10°)
Mechanical Rotation AngleEndless
Total Resistance Value2.2kΩ
Total Resistance Value Tolerance±30%
Temperature Coefficient of Resistance±500ppm/℃
Resistance TaperB (Linear)
Contact Resistance Variation5% max. of nominal total resistance value
Residual Resistance2% max. of nominal total resistance value
Soldering MethodReflow
Soldering Iron
Torque2.0 to 19.6mN・m
Measure Condition of RatedPower50℃
Operating Temperature Range-25℃ to 85℃
Mass0.04g

Murata Icon X Features

1. Excellent solderability characteristics are
    achieved via special plating techniques on each
    termination.
2. Specially designed substrate prevents wicking of
    flux onto the top of the part body.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B00

Bulk(Bag)

1000

Murata Icon X Product Data