SCA1000-N1000070

    1. SensorsAccelerometers

Murata Icon X Appearance & Shape

Appearance | SCA1000-N1000070
Dimensions | SCA1000-N1000070

Murata Icon X Specifications

Output TypeAnalog/SPI
Axis2
Maximum Range±4g
Supply Voltage5V
Offset Temp. Characteristc±50mg
Sensitivity0.55V/G
Amplitude Response115Hz
Mass1.01g

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-1

330mm Embossed Tape

100