SCA100T-D01

    1. Sensors 〉Inclinometers

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Output TypeAnalog/SPI
Axis2
Maximum Range±0.5g ±30deg
Supply Voltage5V
Offset Temp. Characteristc±0.86deg
Sensitivity4V/G
Amplitude Response18Hz
Mass1.01g

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-1

330mm Embossed Tape

100