SCA100T-D02

    1. Sensors 〉Inclinometers

Murata Icon X Appearance & Shape

Appearance | SCA100T-D02
Dimensions | SCA100T-D02

Murata Icon X Specifications

Output TypeAnalog/SPI
Axis2
Maximum Range±1g ±90deg
Supply Voltage5V
Offset Temp. Characteristc±0.86deg
Sensitivity2V/G
Amplitude Response18Hz
Mass1.01g

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-1

330mm Embossed Tape

100