SCA100T-D07

    1. Sensors 〉Accelerometers

Murata Icon X Appearance & Shape

Appearance | SCA100T-D07
Dimensions | SCA100T-D07

Murata Icon X Specifications

Output TypeAnalog/SPI
Axis2
Maximum Range±12g
Supply Voltage5V
Offset Temp. Characteristc±300mg
Sensitivity0.17V/G
Amplitude Response400Hz
Mass1.01g

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-1

330mm Embossed Tape

100