SCA103T-D05

    1. Sensors 〉Inclinometers

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Output TypeAnalog/SPI
Axis1
Maximum Range±0.5g ±30deg
Supply Voltage5V
Offset Temp. Characteristc±0.29deg
Sensitivity8V/G
Amplitude Response18Hz
Mass1.01g

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-1

330mm Embossed Tape

100