SCA121T-D05

    1. Sensors 〉Inclinometers
  • Final Order Deadline : 9/30/2016

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Output TypeAnalog
Axis2
Maximum Range±1g ±90deg
Supply Voltage5±0.25V
Offset Temp. Characteristc±0.5deg
Sensitivity2V/G
Amplitude Response18Hz
Mass60g

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Box

20