SCA121T-D07

    1. Sensors 〉Inclinometers
  • Final Order Deadline : 9/30/2016

Murata Icon X Appearance & Shape

Appearance | SCA121T-D07
Dimensions | SCA121T-D07

Murata Icon X Specifications

Output TypeAnalog
Axis2
Maximum Range±0.5g ±30deg
Supply Voltage7-35V
Offset Temp. Characteristc±0.5deg
Sensitivity4V/G
Amplitude Response18Hz
Mass60g

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

Box

20