SCA2100-D02

    1. Sensors 〉Accelerometers

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Output TypeSPI
Axis2
Maximum Range±2g
Supply Voltage3.3V
Offset Temp. Characteristc±30mg
Amplitude Response45Hz
Mass0.31g

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-1

330mm Embossed Tape

100