Appearance & Shape

Murata Icon X Specifications

Output Type Analog
Axis 1(X)
Maximum Range ±1.5g
Supply Voltage 5V
Offset Temp. Characteristc ±125mg
Sensitivity 1.33V/G
Amplitude Response 50Hz
Mass 0.73g

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
-1 330mm Embossed Tape 100