SCA630-EDCV1B

    1. Sensors 〉Accelerometers

Murata Icon X Appearance & Shape

Appearance | SCA630-EDCV1B
Dimensions | SCA630-EDCV1B

Murata Icon X Specifications

Output TypeAnalog
Axis1(Y)
Maximum Range-12.3 to +13.3g
Supply Voltage5V
Offset Temp. Characteristc±800mg
Sensitivity0.15V/G
Amplitude Response400Hz
Mass0.73g

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-1

330mm Embossed Tape

100