SCC1300-D02

    1. Sensors 〉Gyro Sensors

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Output TypeSPI
Supply Voltage3.3&5.0V
Axis3 / 1(X)
Mass1.17g
Maximum Range+/-2g,100deg/s
Sensitivity1800 count/g
50 count/dps
Offset Temp. Characteristc+/-18mg
+/-0.6dps
Amplitude Response30...55Hz
50Hz

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-05

330mm Embossed Tape

50