SCC2230-E02

    1. Sensors 〉Gyro Sensors

Murata Icon X Appearance & Shape

Appearance | SCC2230-E02
Dimensions | SCC2230-E02

Murata Icon X Specifications

Output TypeSPI
Supply Voltage3.0V-3.6V
Axis3 / 1(Z)
Maximum Range+/-2g,+/-125deg/s
Sensitivity5886 LSB/g or 0.010 deg/LSB
50 LSB/dps
Offset Temp. Characteristc+/-10mg
+/-0.8dps
Amplitude Response10/60Hz
10/60Hz

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-05

330mm Embossed Tape

50