SCR1100-D02

    1. SensorsGyro Sensors

Murata Icon X Appearance & Shape

Appearance | SCR1100-D02
Dimensions | SCR1100-D02

Murata Icon X Specifications

Output TypeSPI
Supply Voltage3.3&5.0V
Axis1(X)
Mass1.17g
Maximum Range100deg/s
Sensitivity50Count/dps
Offset Temp. Characteristc+/-0.6dps
Amplitude Response50Hz

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-05

330mm Embossed Tape

50