SCR1100-D04

    1. Sensors 〉Gyro Sensors

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Output TypeSPI
Supply Voltage3.3&5.0V
Axis1(X)
Mass1.17g
Maximum Range,300deg/s
Sensitivity18Count/dps
Offset Temp. Characteristc+/-0.9dps
Amplitude Response50Hz

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-05

330mm Embossed Tape

50