SCR2100-D08

    1. SensorsGyro Sensors

Murata Icon X Appearance & Shape

Appearance | SCR2100-D08
Dimensions | SCR2100-D08

Murata Icon X Specifications

Output TypeSPI
Supply Voltage3.0V-3.6V
Axis1(X)
Maximum Range,+/-125deg/s
Sensitivity50 LSB/dps
Offset Temp. Characteristc+/-0.8dps
Amplitude Response10/60Hz
10/60Hz

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-05

330mm Embossed Tape

50