SFECF10M7FF00S0-R0

    1. FiltersCeramic Filters (CERAFIL®)Filters
  • Production Start Date : 1/1/2007

Murata Icon X Appearance & Shape

Appearance | SFECF10M7FF00S0-R0
Dimensions | SFECF10M7FF00S0-R0

Murata Icon X Specifications

Operating Temperature Range-40℃ to 85℃
ShapeSMD
Elements2
Center Frequency10.700MHz
Nominal Center ValueYes
3dB Bandwidthfn±65kHzmin.
Stop Bandwidth630kHz
Area of Stop Bandwidth[within 20dB]
Spurious Attenuation30dB[within 9MHz to fn]
Insertion Loss7.0dBmax. [at fn](at minimum loss point)
Ripple1.0dBmax.(at minimum loss point)
Input/Output Impedance330Ω

Murata Icon X Features

SFECF10M7 series for FM receivers are small, high-performance and super thin (1.4mm max.) filters. The piezoelectric element is sandwiched by the ceramics substrate. They have 1.4mm max. thickness and a small mounting area (3.45x3.1mm). SFECF series and CDSCB series (MHz Discriminator) enable customers to make VICS/RKE/TPMS set very thin
and small.

Features
1. The filters are mountable by automatic placers.
2. They are slim, at only 1.4mm max. thickness, and have a small mounting area (3.45x3.1mm) enabling flexible PCB design.
3. Various bandwidths are available. Select a suitable type in accordance with the desired selectivity.
4. Operating Temperature Range: -40 to +85 (degrees C), Storage Temperature Range: -55 to +85 (degrees C)

Murata Icon X Applications

Other Usage

Communication Equipment/Audio Visual Equipment

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-R0

180mm Embossed Tape

2000