1. Product SearchFiltersCeramic Filters (CERAFIL®)FiltersSFELF10M5KAH001-B0

SFELF10M5KAH001-B0

  • Production Start Date : 1/1/2003
  • Last Time Buy Date : 3/31/2018
  • Date of Discontinuation : 6/30/2018

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -20℃ to 80℃
Shape Lead
Elements 2
Center Frequency 10.520MHz
Center Frequency Tolerance ±30kHz
Nominal Center Value No
3dB Bandwidth 110kHz±30kHz
Stop Bandwidth 350kHz
Area of Stop Bandwidth [within 20dB]
Spurious Attenuation 30dB[within 9MHz to fo]
Insertion Loss 7.0dB±2.0dB(at minimum loss point)
Ripple 1.0dBmax.(at minimum loss point)
Input/Output Impedance 330Ω
Mass 178mg

Murata Icon X Features

SFELA10M5 series for FM-receivers are monolithic type ceramic filters which use the thickness expander mode
of the piezoelectric ceramic.

Features
1. Insertion loss is 1 to 1.5dB lower than conventional products. These types are useful for elevating the sensitivity of sets.
2. Small dispersion and stable characteristics.
3. Excellent shape factor of frequency response.
4. Good waveform symmetry.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B0 Bulk 500