SFELF10M7DF00-B0

    1. FiltersCeramic Filters (CERAFIL®)Filters
  • Production Start Date : 1/1/2003

Murata Icon X Appearance & Shape

Appearance | SFELF10M7DF00-B0
Dimensions | SFELF10M7DF00-B0

Murata Icon X Specifications

Operating Temperature Range-20℃ to 80℃
ShapeLead
Elements2
Center Frequency10.700MHz
Nominal Center ValueYes
3dB Bandwidthfn±175kHzmin.
Stop Bandwidth950kHz
Area of Stop Bandwidth[within 20dB]
Spurious Attenuation20dB[within 5MHz to fn]
Insertion Loss3.0dB±2.0dB(at minimum loss point)
Ripple3.0dBmax.(at minimum loss point)
Input/Output Impedance470Ω

Murata Icon X Features

Wide bandwidth type SFELF10M7 series for FM-receivers are monolithic type ceramic filters that use the thickness expander mode of the piezoelectric ceramic. As part of the environment protection program, the solder for terminal plating and terminal-element connection inside of the ceramic filter contain no lead (Pb).

Features
Realizes wider band characteristics not obtained by conventional ceramic filters.

Murata Icon X Applications

Other Usage

Audio Visual Equipment

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-B0

Bulk

500

Download a PDF file of this page

Scheduled for discontinuance within several years, and not recommended for use in new product designs.