SFELF10M7FA00-B0

    1. FiltersCeramic Filters (CERAFIL®)Filters
  • Production Start Date : 1/1/2003

Murata Icon X Appearance & Shape

Appearance | SFELF10M7FA00-B0
Dimensions | SFELF10M7FA00-B0

Murata Icon X Specifications

Operating Temperature Range-20℃ to 80℃
ShapeLead
Elements2
Center Frequency10.700MHz
Center Frequency Tolerance±30kHz
Nominal Center ValueNo
3dB Bandwidth280kHz±50kHz
Stop Bandwidth650kHz
Area of Stop Bandwidth[within 20dB]
Spurious Attenuation30dB[within 9MHz to fo]
Insertion Loss4.0dB±2.0dB(at minimum loss point)
Ripple1.0dBmax.(at minimum loss point)
Input/Output Impedance330Ω

Murata Icon X Features

SFELF10M7 series for FM-receivers are monolithic type ceramic filters that use the thickness expander mode of the piezoelectric ceramic. As part of the environment protection program, the solder for terminal plating and terminal-element connection inside of the ceramic filter contain no lead (Pb).

Features
1. These miniature filters have high mechanical strength.
2. Low loss, favorable waveform symmetry, and high selectivity.
3. Various bandwidths are available for applications in wide to narrow bands.
4. Small dispersion and stable characteristics.
5. Change in center frequency is typically within ±30ppm/°C at -20 to +80°C.
6. High reliability.

Murata Icon X Applications

Other Usage

Audio Visual Equipment

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-B0

Bulk

500

Download a PDF file of this page

Scheduled for discontinuance within several years, and not recommended for use in new product designs.