SFELF10M8JKBC-B0

    1. FiltersCeramic Filters (CERAFIL®)Filters
  • Production Start Date : 1/1/2003

Murata Icon X Appearance & Shape

Appearance | SFELF10M8JKBC-B0
Dimensions | SFELF10M8JKBC-B0

Murata Icon X Specifications

Operating Temperature Range-20℃ to 80℃
ShapeLead
Elements2
Center Frequency10.800MHz
Center Frequency Tolerance±20kHz
Nominal Center ValueNo
Stop Bandwidth380kHz
Area of Stop Bandwidth[within 20dB]
Spurious Attenuation45dB[within 9MHz to fo]
Insertion Loss5.5dB±2.0dB(at minimum loss point)
Ripple1.0dBmax.(at minimum loss point)
Input/Output Impedance330Ω

Murata Icon X Features

SFELF10M8 series for FM-receivers are monolithic type ceramic filters which use the thickness expander mode
of the piezoelectric ceramic. As part of the environment protection activity, solder for terminal plating and terminal-element connection inside of ceramic filter contain no lead (Pb).

Features
1. These miniature filters have high mechanical strength.
2. Low loss, favorable waveform symmetry, and high selectivity.
3. Various band widths are available for applications in wide to narrow bands.
4. Small dispersion and stable characteristics.
5. Change in center frequency is typically within +/-30ppm/(degrees C) at -20 to +80 (degrees C).
6. High reliability

Murata Icon X Applications

Other Usage

Audio Visual Equipment

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-B0

Bulk

500

Download a PDF file of this page

Scheduled for discontinuance within several years, and not recommended for use in new product designs.