SFSCE10M7WF05-R0

    1. FiltersCeramic Filters (CERAFIL®)Filters
  • Production Start Date : 5/1/2004

Murata Icon X Appearance & Shape

Appearance | SFSCE10M7WF05-R0
Dimensions | SFSCE10M7WF05-R0

Murata Icon X Specifications

Operating Temperature Range-20℃ to 80℃
ShapeSMD
Elements2
Center Frequency10.700MHz
Nominal Center ValueYes
3dB Bandwidthfn±325.0kHzmin.
Stop Bandwidth1.7MHz
Area of Stop Bandwidth[within 20dB]
Spurious Attenuation30dB[within 5.7MHz to fn / fn to 15.7MHz]
Insertion Loss6.0dB[at minimum loss point]
Ripple1.5dB[within 3dB Bandwidth]
GDT Deviation0.6μs[within fn±250kHz]
Input/Output Impedance470Ω

Murata Icon X Features

SFSCE series are chip surface mount filters available for 3dB bandwidth at 700kHz to 1.3MHz (more than twice width compared with current types). They have 1.0mm max. thickness and small mounting area (4.5x3.8mm).

Features
1. The filters are mountable by automatic placers.
2. They are slim, at only 1.0mm max. thickness, and have a small mounting area (4.5x3.8mm) enabling flexible PCB design.
3. Available lead (Pb) free solder reflow.
4. Operating temperature range: -20 to +80 (degrees C), Storage temperature range: -40 to +85 (degrees C)

Murata Icon X Applications

Other Usage

Communication Equipment

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-R0

180mm Embossed Tape

1500