SFSKA4M50CF00-R3

    1. Filters 〉Ceramic Filters (CERAFIL®) 〉Filters
  • Production Start Date : 9/1/2001

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Operating Temperature Range-20℃ to 80℃
ShapeSMD
Elements2
Center Frequency4.500MHz
Nominal Center ValueYes
3dB Bandwidthfn±60kHzmin.
Stop Bandwidth600kHz
Spurious Attenuation20dB[within 0 to fn]
Insertion Loss6.0dBmax.
Input/Output Impedance1000Ω

Murata Icon X Features

SMD ceramic filter SFSKA_CF is a small and thin SMD filter sealed with a metal cap. Recommended for LCD-TVs, and small and thin tuners.

Features
1. High attenuation outside bandwidth.
2. Small and thin package.
3. Reflow-solderable.

Murata Icon X Applications

Other Usage

Audio Visual Equipment

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-R0

330mm Embossed Tape

3000