1. Product SearchFiltersCeramic Filters (CERAFIL®)FiltersSFULA455KU2A-B0

SFULA455KU2A-B0

  • Production Start Date : 2/1/2001
  • Last Time Buy Date : 12/31/2014
  • Date of Discontinuation : 3/31/2015

Murata Icon X Applications

Unsuitable Applications

Please be sure to read and comply with these "Precautions for use."

Specific Applications

Consumer equipment

Please refer to Our Website and specifications, etc. for information about the performance, functions, quality, management, and safety required for the above applications, and use Products after confirming the performance and reliability of the actual Product.

Appearance & Shape

Murata Icon X Specifications

Operating Temperature Range -20℃ to 80℃
Shape Lead
Elements 1
Center Frequency 455.0kHz
Center Frequency Tolerance ±2kHz
Nominal Center Value No
3dB Bandwidth 10.0kHz±3.0kHz
Selectivity(+) 4dB[fo+10kHz]
Selectivity(-) 6dB[fo-10kHz]
Spurious Attenuation 10dBmin.[within 0.1 to 3MHz]
Insertion Loss 5.0dBmax.(at minimum loss point)
Ripple 0.0dB[within 3dBB.W.]
GDT Deviation 20μsec.
Input/Output Impedance 3000Ω
Mass 347.98mg

Murata Icon X Features

SFULA series for AM use is one of the most recommendable intermediate filters, having such distinctive features as high selectivity, high stability, and adjustment-free operation. Additionally its easy matching with IC helps create an easy circuit design.

Features
1. Center frequency range between 450 to 470kHz are available standard tolerance of +/-2kHz.
2. For frequency synthesizers, center frequencies of 450, 459 and 468kHz are available standard tolerance of +/-1kHz.

Murata Icon X Packaging Information

Packaging Specifications Standard Packing Quantity
B0 Bulk 500