SFULA455KU2B-B0

    1. FiltersCeramic Filters (CERAFIL®)Filters
  • Production Start Date : 2/1/2001
  • Final Order Deadline : 12/31/2014
  • Discontinued Date : 3/31/2015

Murata Icon X Appearance & Shape

Appearance | SFULA455KU2B-B0
Dimensions | SFULA455KU2B-B0

Murata Icon X Specifications

Operating Temperature Range-20℃ to 80℃
ShapeLead
Elements1
Center Frequency462.0kHz
Center Frequency Tolerance±2kHz
Nominal Center ValueNo
3dB Bandwidth10.0kHz±3.0kHz
Selectivity(+)4dB[fo+10kHz]
Selectivity(-)6dB[fo-10kHz]
Spurious Attenuation10dBmin.[within 0.1 to 3MHz]
Insertion Loss5.0dBmax.(at minimum loss point)
Ripple0.0dB[within 3dBB.W.]
GDT Deviation20μsec.
Input/Output Impedance3000Ω

Murata Icon X Features

SFULA series for AM use is one of the most recommendable intermediate filters, having such distinctive features as high selectivity, high stability, and adjustment-free operation. Additionally its easy matching with IC helps create an easy circuit design.

Features
1. Center frequency range between 450 to 470kHz are available standard tolerance of +/-2kHz.
2. For frequency synthesizers, center frequencies of 450, 459 and 468kHz are available standard tolerance of +/-1kHz.

Murata Icon X Applications

Other Usage

Audio Visual Equipment

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-B0

Bulk

500