SMST1812NA-013

    1. Matching Devices 〉High-Frequency Matching Transformers

Murata Icon X Appearance & Shape

Appearance | SMST1812NA-013

Murata Icon X Specifications

Operating Temperature Range-40℃ to 85℃
Power Rating35dBm
Size1.6x0.8x0.6(mm)
Low Band Frequency800.0MHz
RF2 port Impedance @Low Band12.0Ω
Insertion Loss @Low Band0.32dB

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Embossed Tape

4000