SMST21NMHB-004

    1. Matching Devices 〉High-Frequency Matching Transformers

Murata Icon X Appearance & Shape

Appearance

Murata Icon X Specifications

Operating Temperature Range-40℃ to 85℃
Power Rating35dBm
Size2.0x1.25x0.6(mm)
Low Band Frequency892.0MHz
RF2 port Impedance @Low Band12.0Ω
Insertion Loss @Low Band0.25dB
High Band Frequency1940.0MHz
RF2 port Impedance @High Band22.0Ω
Insertion Loss @High Band0.11dB

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

-

180mm Embossed Tape

4000