SV02C103BJZB1B01

    1. SensorsRotary Position Sensors

Murata Icon X Appearance & Shape

Appearance | SV02C103BJZB1B01
Dimensions | SV02C103BJZB1B01

Murata Icon X Specifications

Operating Temperature Range-20℃ to 85℃
ShapeConnector
Total Resistance Value10kΩ
Total Resistance Value Tolerance±30%
Linearity±3%
Effective Rotational Angle(typ.)140°
Temperature Coefficient of Resistance-
Rotational Life(max.)1M cycles
Torque(max.)4mN・m (Ref.:40gf.cm)
Rated Voltage5Vdc
Withstanding Voltage250Vac, 1 min., Leakage current 50 micro A max.
Insulation Resistance(min.)100MΩ
Measure Condition of Insulation Resistance250Vdc
Mass5g

Murata Icon X Features

1. High Durability :1000k cycles
2. Operating Temperature:-20 deg.C to +85 deg.C
3. SV02C is fixed by a nut on sheet metal, not by soldering.
4.  Easy connection by a shaft structure, and by a connector for out-put voltage.
5. RoHS Compliant.
6.  Special out-put curve is available.


■Applications
1. Switch for White goods
2. Pachinko steering wheel
3. Robot
4. Switch for Industrial equipment
5. Motor drive unit

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B01

Bulk(Bag)

750

Murata Icon X Product Data