SVK3A103AEA01B00

    1. Sensors 〉Rotary Position Sensors

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

Operating Temperature Range-40℃ to 125℃
ShapeSMD
Total Resistance Value10kΩ
Total Resistance Value Tolerance±30%
Linearity±1%(Based the index point which is 50% of out put voltage ; Electrical) Absolute ; ±1.8%(Based rotor position ; Mechanical)
Effective Rotational Angle(typ.)333.3°
Temperature Coefficient of Resistance±500ppm/℃
Rotational Life(max.)300k cycles
Torque(max.)1mN.m (Ref.:10.5gf.cm)
Rated Voltage5Vdc
Withstanding Voltage250Vac, 1 min., Leakage current 50 micro A max.
Insulation Resistance(min.)100MΩ
Measure Condition of Insulation Resistance250Vdc
Mass0.36g
Soldering MethodReflow
Soldering Iron

Murata Icon X Features

・High durability : 300k cycles
・Pb free soldering : 260 deg.C
・Operating Temperature:-40 deg.C to +125 deg.C
・Terminal shape : SMD type and Lead type
・Rotational rotor : Through hole type
・Thin type : 2.1mm

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B00

Bulk(Bag)

50

Murata Icon X Product Data