TZB4P300BB10R00

    1. Capacitors 〉Trimmer Capacitors

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

ShapeSMD
Operating Temperature Range-25℃ to 85℃
Thickness3mm
Thickness Tolerance±0.2
Rated Voltage100Vdc
Cmin.(max.)6.5pF
Cmax.30pF
Adjustment DirectionTop
Soldering MethodReflow
Soldering Iron
TCN1200±500ppm/℃
Q300min. at 1MHz, Cmax
Withstanding Voltage220Vdc
Insulation Resistance(min.)10000MΩ
Torque1.5 to 9.8mNm
Stator/Case ColorGreen
Mass0.15g

Murata Icon X Features

1. Miniature rectangular shape:    4.0(W)x4.5(L)x3.0(H)mm.
2. Color coded case facilitates identification of capacitance range.
3. Designed for automatic placement in surface mount applications.
4. Designed to withstand flux baths and solder baths
    (with cover film type).
5. Can be temporarily attached to PCB with adhesives
    (Terminal style A and B).
6. Can be reflow and flow (with cover film type)
    soldering method.
7. Stable characteristics over a wide frequency range.
    (Resonant frequency: 1000MHz min. / 6pF)

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R00

180mm Embossed Tape

500