TZC3P300A110R00

    1. Capacitors 〉Trimmer Capacitors

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

ShapeSMD
Operating Temperature Range-25℃ to 85℃
Thickness1.6mm
Thickness Tolerance±0.1
Rated Voltage100Vdc
Cmin.(max.)6.5pF
Cmax.30pF
Adjustment DirectionTop
Soldering MethodReflow
Soldering Iron
TCN1200±500ppm/℃
Q300min. at 1MHz, Cmax.
Withstanding Voltage220Vdc
Insulation Resistance(min.)10000MΩ
Torque1.5 to 9.8mNm
Stator/Case ColorGreen
Mass0.05g

Murata Icon X Features

1. Small size with external dimension of 3.2(W)x4.5(L)x1.6(H)mm.
2. Color coded stator permits easy identification of
    capacitance and reduces mounting errors.
3. Can be adjusted with conventional adjustment tools
    having a thickness of 0.5mm.
4. Designed for automatic placement in surface mount applications.
5. Heat resistant resin withstands reflow soldering temperatures.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R00

180mm Embossed Tape

1000