TZC3R100A110B00

    1. CapacitorsTrimmer Capacitors

Murata Icon X Appearance & Shape

Appearance | TZC3R100A110B00
Dimensions | TZC3R100A110B00

Murata Icon X Specifications

ShapeSMD
Operating Temperature Range-25℃ to 85℃
Thickness1.6mm
Thickness Tolerance±0.1
Rated Voltage100Vdc
Cmin.(max.)3pF
Cmax.10pF
Cmax. Tolerance+50/-0%
Adjustment DirectionTop
Soldering MethodReflow
Soldering Iron
TCN750±300ppm/℃
Q500min. at 1MHz, Cmax.
Withstanding Voltage220Vdc
Insulation Resistance(min.)10000MΩ
Torque1.5 to 9.8mNm
Stator/Case ColorWhite
Mass0.05g

Murata Icon X Features

1. Small size with external dimension of 3.2(W)x4.5(L)x1.6(H)mm.
2. Color coded stator permits easy identification of
    capacitance and reduces mounting errors.
3. Can be adjusted with conventional adjustment tools
    having a thickness of 0.5mm.
4. Designed for automatic placement in surface mount applications.
5. Heat resistant resin withstands reflow soldering temperatures.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B00

Bulk(Bag)

500