TZS2Z100A001R00

    1. Capacitors 〉Trimmer Capacitors
  • Final Order Deadline : 12/31/2015
  • Discontinued Date : 3/31/2016

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

ShapeSMD
Operating Temperature Range-25℃ to 85℃
Thickness1mm
Thickness Tolerancemax.
Rated Voltage25Vdc
Cmin.(max.)3.5pF
Cmax.10pF
Adjustment DirectionTop
Soldering MethodReflow
Soldering Iron
TCNP0±300ppm/℃
Q500min. at 1MHz, Cmax.
Withstanding Voltage55Vdc
Insulation Resistance(min.)10000MΩ
Torque0.7 to 4.9mNm
Mass0.02g

Murata Icon X Features

1. Ultra-small and thin type with external dimensions of 2.2(W)x2.7(L)x0.95(H)mm
    (30% less in volume than the current product).
2. Unique construction with no plastic material provides superior soldering heat resistance to maintain excellent characteristic performance after reflow soldering.
3. Pierced square hole allows for high resistance to tuning force and in-process automatic adjustment.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R00

180mm Embossed Tape

3000