TZV2R200A110R00

    1. Capacitors 〉Trimmer Capacitors

Murata Icon X Appearance & Shape

Appearance
Dimensions

Murata Icon X Specifications

ShapeSMD
Operating Temperature Range-25℃ to 85℃
Thickness1.45mm
Thickness Tolerancemax.
Rated Voltage25Vdc
Cmin.(max.)4.5pF
Cmax.20pF
Adjustment DirectionTop
Soldering MethodReflow
Soldering Iron
TCN750±500ppm/℃
Q500min. at 1MHz, Cmax.
Withstanding Voltage55Vdc
Insulation Resistance(min.)10000MΩ
Torque1.0 to 9.8mNm
Mass0.04g

Murata Icon X Features

1. Small size with external dimensions of 2.3(W)x3.2(L)x1.45max.(H)mm.
2. Unique construction with no plastic material provides superior 
   soldering heat resistance to maintain excellent characteristic 
   performance after reflow soldering.
3. Designed for automatic placement in surface mount pplications.
4. Funnel shaped metal case enables in-process automatic adjustment.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R00

180mm Embossed Tape

2000