TZW4Z1R5A001B00

    1. Capacitors 〉Trimmer Capacitors

Murata Icon X Appearance & Shape

Appearance | TZW4Z1R5A001B00
Dimensions | TZW4Z1R5A001B00

Murata Icon X Specifications

ShapeSMD
Operating Temperature Range-55℃ to 125℃
Thickness2.6mm
Thickness Tolerancemax.
Rated Voltage250Vdc
Cmin.(max.)0.4pF
Cmax.1.5pF
Adjustment DirectionTop
Soldering MethodReflow
Soldering Iron
TCNP0±150ppm/℃
Q200min. at 500MHz, Cmax.
Withstanding Voltage550Vdc
Insulation Resistance(min.)10000MΩ
Torque1.5 to 10.0mNm
Mass0.15g

Murata Icon X Features

1. To meet high power application due to withstanding voltage 550Vdc.
2. Extremely high self-resonant frequency.
    (More than 3GHz at rated C max.)
3. Typical application: Impedance matching for Cellular
    Base Station.
4. High Q value in more than VHF, UHF and Microwave bands.
    (More than 200 in 500MHz, C max.)
5. Available for pick and place machine. Possible
    thinner design due to 2.6mm low profile. 
6. Non-electrical contact construction 
    (rotor as middle electrode) provides high reliability.
7. Compact size: 4.2(W)x5.2(L)x2.6max.(H)mm.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B00

Bulk(Bag)

100