TZY2K450A001B00

    1. CapacitorsTrimmer Capacitors
  • Final Order Deadline : 12/31/2016
  • Discontinued Date : 3/31/2017

Murata Icon X Appearance & Shape

Appearance | TZY2K450A001B00
Dimensions | TZY2K450A001B00

Murata Icon X Specifications

ShapeSMD
Operating Temperature Range-25℃ to 85℃
Thickness1.25mm
Thickness Tolerancemax.
Rated Voltage25Vdc
Cmin.(max.)8pF
Cmax.45pF
Cmax. Tolerance+100/-0%
Adjustment DirectionTop
Soldering MethodReflow
Soldering Iron
TCN1000±500ppm/℃
Q300min. at 1MHz, Cmax.
Withstanding Voltage55Vdc
Insulation Resistance(min.)10000MΩ
Torque0.7 to 4.9mNm
Mass0.032g

Murata Icon X Features

1. Small and thin size with external dimensions of
    2.5(W)x3.2(L)x1.25max.(H)mm.
2. New shape of cover can improve the flux invasion
   compared with current products.
3. Improvement of the adhesion between rotor and
   stator leads to superior stability.
4. Unique construction with no plastic material provides superior soldering
   heat resistance to maintain excellent characteristic performance
   after reflow soldering.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

B00

Bulk(Bag)

500