TZY2R200A001R00

    1. CapacitorsTrimmer Capacitors

Murata Icon X Appearance & Shape

Appearance | TZY2R200A001R00
Dimensions | TZY2R200A001R00

Murata Icon X Specifications

ShapeSMD
Operating Temperature Range-25℃ to 85℃
Thickness1.25mm
Thickness Tolerancemax.
Rated Voltage25Vdc
Cmin.(max.)4.5pF
Cmax.20pF
Adjustment DirectionTop
Soldering MethodReflow
Soldering Iron
TCN750±500ppm/℃
Q500min. at 1MHz, Cmax.
Withstanding Voltage55Vdc
Insulation Resistance(min.)10000MΩ
Torque0.7 to 4.9mNm
Mass0.035g

Murata Icon X Features

1. Small and thin size with external dimensions of
    2.5(W)x3.2(L)x1.25max.(H)mm.
2. New shape of cover can improve the flux invasion
   compared with current products.
3. Improvement of the adhesion between rotor and
   stator leads to superior stability.
4. Unique construction with no plastic material provides superior soldering
   heat resistance to maintain excellent characteristic performance
   after reflow soldering.

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R00

180mm Embossed Tape

2000