XDCAG38M850PGA00P0

    1. FiltersCrystal Filters

Murata Icon X Appearance & Shape

Appearance | XDCAG38M850PGA00P0
Dimensions | XDCAG38M850PGA00P0

Murata Icon X Specifications

Operating Temperature Range-20℃ to 70℃
Center Frequency39.0000MHz
Nominal Center ValueYes
ShapeSMD
3dB Bandwidth±5.0kHzmin.
Stop Bandwidth25kHzmax.
Area of Stop Bandwidth[45dB]
Insertion Loss(max.)5dB
Ripple(max.)1dB
Spurious Attenuation(min.)40dB
Stop Band Attenuation(min.)70dB
Termination Impedance6140ohm // 3.0pF [Cc=14.0pF]
Number of Pole4

Murata Icon X Features

Murata's Crystal Filter with original thin wafer design technology based on long experience and activity realizes high reliability and is widely used in various applications such as business radio.

Murata Icon X Applications

Other Usage

Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

P0

330mm Plastic Tape

3000