XDCAH73M350QHA03P0

    1. FiltersCrystal Filters

Murata Icon X Appearance & Shape

Appearance | XDCAH73M350QHA03P0
Dimensions | XDCAH73M350QHA03P0

Murata Icon X Specifications

Operating Temperature Range-20℃ to 70℃
Center Frequency73.3500MHz
Nominal Center ValueYes
ShapeSMD
3dB Bandwidth±6.0kHzmin.
Stop Bandwidth25kHzmax.
Area of Stop Bandwidth[40dB]
Insertion Loss(max.)4dB
Ripple(max.)1dB
Spurious Attenuation(min.)60dB
Stop Band Attenuation(min.)80dB
Termination Impedance450ohm // 4.0pF [Cc=9.2pF]
Number of Pole4

Murata Icon X Features

Murata's Crystal Filter with original thin wafer design technology based on long experience and activity realizes high reliability and is widely used in various applications such as business radio.

Murata Icon X Applications

Other Usage

Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

P0

330mm Plastic Tape

3000