XNCHH32M000TJEB5P0

    1. Timing DevicesCrystal Oscillators

Murata Icon X Appearance & Shape

Appearance | XNCHH32M000TJEB5P0
Dimensions | XNCHH32M000TJEB5P0

Murata Icon X Specifications

ShapeSMD
Frequency32.0000MHz
Frequency Tolerance±1ppmmax. (25±3℃)
Operating Temperature Range-30℃ to 85℃
Frequency Shift by Temperature±0.5ppmmax.
Frequency Aging±1ppmmax./year
Supply Voltage+3.0±5% (Vcc)
Current Consumption(max.)2mA
Output Voltage0.8Vp-p / min.
Load Impedance/Capacitance(10Kohm//10pF)±10%

Murata Icon X Features

Based on long experience and activity, Murata's Crystal Oscillator consists of high quality quartz crystal unit and excellent temperature compensation circuit, which are packaged with high circuit technology and high adjusting technology. They are suitable for communication equipment, business radios, GPS(GNSS) system and survey equipment.

Murata Icon X Applications

Other Usage

Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

P0

180mm Plastic Tape

3000