XRCGB24M000F0Z00R0

    1. Timing DevicesCrystal Units
  • Production Start Date : 5/1/2011

Murata Icon X Appearance & Shape

Appearance | XRCGB24M000F0Z00R0
Dimensions | XRCGB24M000F0Z00R0

Murata Icon X Specifications

TypeHCR2016
Frequency24.0000MHz
Frequency Tolerance±100ppm max. (25±3℃)
Operating Temperature Range-40℃ to 105℃
Frequency Shift by Temperature±100ppm max.
Frequency Aging±5ppm max./year
WashNot available
Load Capacitance6pF
Equivalent Series Resistance(max.)150Ω
Drive Level(max.)300μW
ShapeSMD

Murata Icon X Features

The crystal unit that realized small package and highly accurate frequency.
Based on Murata's excellent package technology and high grade quartz crystal elements, achieving small size and high accuracy resonators.

Features
1. The series is available in the applications to be necessary for high accuracy resonator.  
2. The resonator is extremerly small size (2.0 x 1.6 x 0.7 (mm)) , and contribute to reduction in mounting area.
3. The series complies to RoHS directive, being lead-free (phase 3).

Murata Icon X Applications

Other Usage

Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R0

180mm Plastic Tape

3000