XRCGB25M000F3A00R0

    1. Timing DevicesCrystal Units

Murata Icon X Appearance & Shape

Appearance | XRCGB25M000F3A00R0
Dimensions | XRCGB25M000F3A00R0

Murata Icon X Specifications

TypeHCR2016
Frequency25.0000MHz
Frequency Tolerance±30ppm max. (25±3℃)
Operating Temperature Range-40℃ to 125℃
Frequency Shift by Temperature±35ppm max.
Frequency Aging±2ppm max./year
WashNot available
Load Capacitance6pF
Equivalent Series Resistance(max.)100Ω
Drive Level(max.)300μW
ShapeSMD
L x W (size)2.0x1.6mm

Murata Icon X Features

The crystal unit for automotive electronics that realized small package and highly accurate frequency.
Based on Murata's excellent package technology and high grade quartz crystal elements, achieving small size and high accuracy unit.

Features
1.The series has high reliability and is available for a wide temperature range.
2.The crystal unit is small size (2.0 x 1.6 x 0.7 (mm)), and contribute to reduction in mounting area.
3.The series complies to  RoHS and ELV directives, being lead-free (phase 3).
4.The series complies to AEC-Q200.

Murata Icon X Applications

Automotive Usage

Powertrain/Safety

Other Usage

Automotive

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R0

180mm Plastic Tape

3000