XRCGB48M000F5A00R0

    1. Timing Devices 〉Crystal Units
  • Production Start Date : 1/1/2015

Murata Icon X Appearance & Shape

Appearance | XRCGB48M000F5A00R0
Dimensions | XRCGB48M000F5A00R0

Murata Icon X Specifications

TypeHCR2016
Frequency48.0000MHz
Frequency Tolerance±50ppm max. (25±3℃)
Operating Temperature Range-40℃ to 125℃
Frequency Shift by Temperature±65ppm max.
Frequency Aging±2ppm max./year
WashNot avairable
Load Capacitance6pF
Equivalent Series Resistance(max.)60Ω
Drive Level(max.)300μW
ShapeSMD

Murata Icon X Features

The crystal unit for automotive electronics that realized small package and highly accurate frequency.
Based on Murata's excellent package technology and high grade quartz crystal elements, achieving small size and high accuracy unit.

Features
1.The series has high reliability and is available for a wide temperature range.
2.The crystal unit is small size (2.0 x 1.6 x 0.7 (mm)), and contribute to reduction in mounting area.
3.The series complies to  RoHS and ELV directives, being lead-free (phase 3).
4.The series complies to AEC-Q200.

Murata Icon X Applications

Automotive Usage

Powertrain/Safety

Other Usage

Automotive

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R0

180mm Plastic Tape

3000