XRCGD26M000K1Q01R0

    1. Timing DevicesCrystal Units

Murata Icon X Appearance & Shape

Appearance | XRCGD26M000K1Q01R0
Dimensions | XRCGD26M000K1Q01R0

Murata Icon X Specifications

TypeMCR2016
Frequency26.0000MHz
Frequency Tolerance±10ppm max. (25±3℃)
Operating Temperature Range-20℃ to 70℃
Frequency Shift by Temperature±10ppm max.
Frequency Aging±1ppm max./year
WashNot available
Load Capacitance8pF
Equivalent Series Resistance(max.)60Ω
Drive Level(max.)100μW
ShapeSMD
L x W (size)2.0x1.6mm

Murata Icon X Features

The crystal unit that realized small package and highly accurate frequency.
Based on Murata's excellent package technology and high grade quartz crystal elements, achieving small size and high accuracy resonators.

Features
1. The series is available in the applications to be necessary for high accuracy resonator.
2. The resonator is extremerly small size (2016), and contribute to reduction in mounting area.
3. The series complies to RoHS directive, being lead-free (phase 3).

Murata Icon X Applications

Other Usage

Consumer

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

R0

180mm Plastic Tape

3000