XRCJH52M000F1QA1P0

    1. Timing DevicesCrystal Units

Murata Icon X Appearance & Shape

Appearance | XRCJH52M000F1QA1P0
Dimensions | XRCJH52M000F1QA1P0

Murata Icon X Specifications

TypeTAS-3225J
Frequency52.0000MHz
Frequency Tolerance±10ppm max. (25±3℃)
Operating Temperature Range-30℃ to 85℃
Frequency Shift by Temperature±15ppm max.
Frequency Aging±1ppm max./year(±3ppm max./5years)
WashNot available
Load Capacitance8pF
Equivalent Series Resistance(max.)60Ω
Drive Level(max.)60μW
ShapeSMD
L x W (size)3.2x2.5mm

Murata Icon X Features

Standard package size (3225) product with unique metal sealing technology.
This product realizes an excellent frequency stability over temperature.
They are suitable for various types of digital communication equipment.

Murata Icon X Applications

Other Usage

Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

P0

180mm Plastic Tape

3000