XRCLH10M000F1QA4J1

    1. Timing Devices 〉Crystal Units

Murata Icon X Appearance & Shape

Appearance | XRCLH10M000F1QA4J1
Dimensions | XRCLH10M000F1QA4J1

Murata Icon X Specifications

TypeTAS-5032F
Frequency10.0000MHz
Frequency Tolerance±10ppm max. (25±3℃)
Operating Temperature Range-30℃ to 85℃
Frequency Shift by Temperature±15ppm max.
Frequency Aging±1ppm max./year(±3ppm max./5years)
WashNot avairable
Load Capacitance8pF
Equivalent Series Resistance(max.)60Ω
Drive Level(max.)60μW
ShapeSMD

Murata Icon X Features

With unique metal sealing technology, this product realizes an excellent frequency stability over temperature. They are suitable for various types of digital communication equipment.

Murata Icon X Applications

Other Usage

Industrial

Murata Icon X Packaging Information

Packaging Specifications Minimum Order Quantity

J1

255mm Plastic Tape

2000